User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 10
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
BN
Bestell-Nr.
508-1-040
SA
Sonderausführung
HUB
Hub +/- 1
mm
HUBST
Hubst
mm
Enter value for HUBST
Hubst
mm
cm
inch
ft
L
Gesamtlänge L
89
mm
D
Kolben Ø D
40
u
mm
SD
Stangen Ø d
25
u
mm
WK
Wirksame Kolbenfläche
12.5
u
cm2
DK
Druckkraft (100 bar)
12.5
u
kN
ZK
Zugkraft (100 bar)
7.7
u
kN
A
a
85
u
mm
B
b
63
u
mm
C
c
10
u
mm
G
g Ø
10.5
u
mm
I
i (nur Hub 160/200)
M10 x 15
u
mm
SX
Senkung x
17.0
u
mm
TX
tief x
11.0
u
mm
O
o x Gewindetiefe
M16 x 25
u
QXT
q Ø x t
9.8 x 1.1
u
mm
R
r
63
u
mm
S
s
40
u
mm
W
w Ø
6.0
u
mm
OR
O-Ring
7 x 1.5
u
mm
SW
22
u
mm
Previews
Location of catalog vendor
Select a country to see the local offices