User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 8
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
BN
Bestellnummer
730-G-025
KB
Kolben Ø D
25
u
mm
STG
Stangen Ø d
14
u
mm
HUB
Hub
25
u
mm
KS
Kolbenstangenende
Kolben mit Innengewinde
HUBST
Hubst
mm
Enter value for HUBST
Hubst
mm
cm
inch
ft
WK
Wirksame Kolbenfläche
4.90
u
cm^2
DK100
Druckkraft (100 bar)
4.90
u
kN
DZ100
Zugkraft (100 bar)
3.4
u
kN
DK500
Druckkraft (500 bar)
25
u
kN
DZ
Zugkraft (500 bar)
17.0
u
kN
G
M32 x 1.5
u
H
h
19
u
mm
H1
h1
4
u
mm
K
34
u
mm
L
59
u
mm
L1
56
u
mm
L2
52.0
u
mm
M
m
48.0
u
mm
N
n
16.0
u
mm
O
o
M8 x 12
u
mm
P
p
3
u
mm
Q
q
20
u
mm
RS
r/s
35 / 5
u
mm
T
t
34
u
mm
UV
u/v
4 / 28
u
mm
SW
sw
11
u
mm
KSE
Kolbenstangenende
G
Previews
Location of catalog vendor
Select a country to see the local offices