Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M910 - Lever clamp with pneumatic request
Bill of material
M910-24-R(0-0-0)(1)
BN
Order number
M910-24-R
SPANNARM
Clamping arm
INFO1
Tension arm configuration
PDF explanation of tension arm configuration PDF
X
mm
Y
mm
Z
mm
L
Dimension of the blank
50 mm
L1
0 mm
D
0 mm
R
0.0 mm
STATUS
Status
A
a
18.5 mm
B
b
28 mm
C
c
37.5 mm
SD
d
41.5 mm
E
e
40 mm
F
f
28 mm
G
g
0.5 mm
H
Øh
3 mm
I
i
25.7 mm
J
j
2.7 mm
K
k
10.7 mm
SL
l
2.7 mm
M
m (f7)
32 mm
N
n (f7)
33 mm
O
o
42 mm
P
p
32 mm
Q
q
17 mm
SR
r
32 mm
S
s
35.8 mm
T
t
8 mm
U
u
22 mm
V
v
20 mm
W
w (-0.1)
21 mm
A2
a2
56 mm
B2
b2 (H7)
33 mm
C2
c2 (H7)
32 mm
D2
d2
2 mm
E2
e2
20 mm
F2
f2 (min.)
41 mm
G2
g2
20 °
H2
h2 (max.)
5 mm
I2
i2
17 mm
J2
j2
35 mm
K2
R k2 (max.)
1 mm
L2
l2
17 mm
M2
m2
15 mm
N2
n2
M6x8.5
O2
o2
32 mm
P2
p2 (±0.1)
35.8 mm
Q2
q2 (max.)
2.5 mm
R2
r2 (±0.1)
8 mm
A3
a3
24 mm
B3
b3
20 mm
C3
c3
10.6 mm
D3
d3
1.4 mm
E3
e3
4.5 mm
F3
f3
14 mm
G3
g3
4.8 mm
H3
h3
1.4 mm
I3
i3
10 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices