Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MICROMAT Spannhydraulik
Description
M 501 - Block cylinder single-acting with cross hole/BSPP Port, with spring return traverse
Bill of material
M 501, 501-1-032
BN
order number
501-1-032
SA
special design
no special design
with FKM( Viton® )-seal for high temperature -20°C+200°C
stroke limitation using distance piece, stroke 30mm
piston with exterior thread M8x15 (total length= L+15mm
HUB
stroke +/-1
10.000
20.000
mm
HUBST
Hubst
mm
L
total length
85
mm
D
piston ØD
32
mm
SD
rod Ød
20
mm
WK
effective piston area
8.0
cm^2
DK
compressive force (100bar)
8.0
kN
FK
spring force
190
N
A
a
75
mm
B
b
55
mm
C
c
10
mm
F
f
55
mm
G
g Ø
10.5
mm
H
h
38
mm
M
m
11
mm
N
n
22.0
mm
O
thread depth
M12 x 15
P
thread
G 1/4
U
u
12
mm
V
v
3
mm
SW
sw
17
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices