Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MICROMAT Spannhydraulik
Description
M901: cone 1:10 - clamping arm processed part
Bill of material
M901-3-025-X
BN
Order number
M901-3-025-X
A
a
110
mm
B
b
40
mm
C
c
23
mm
D
d
20.0
mm
E
e
75
mm
F
f
24
mm
G
g
10.0
°
H
h
17.0
mm
I
i
10.0
°
J
j Ø
33
mm
K
k
4.0
mm
L
l Ø
34
mm
M
m
24.9
mm
N
n
1
mm
O
o
M12
P
p
12.8
mm
Q
q
3.1
mm
R
r
7.5
mm
S
s
2.862 °
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices